Publish your products
Mineral Wool, 150mm

Mineral Wool, 150mm

Mineral wool insulation is made from molten glass, stone or slag (industrial waste) that is spun into a fiber-like structure and which creates a combination of properties that no other insulation material can match.

Technical specification
  • Unique ref.mineral_wool_150
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1200
  • Width (mm)600
  • Depth (mm)150
Related
  • Material mainMineral wool
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit