Publish your products
Steel, Powder Coated

Steel, Powder Coated

Powder coating is a type of protective and decorative coating, with a reputation for superior hardness and durability. Applied electrostatically as a dry powder and then cured in an oven, process which heats the dry powder allowing it to flow and form a tough, solid film. The key difference between powder and liquid coatings is that powder does not require a solvent and is VOC free, therefore making it a less hazardous coating. Powder coatings are the ideal metal coating for architectural areas in constant use such as window and door framing, shopfronts, fencings and railings.

Technical specification
  • Unique ref.steel_powder-coated
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryConstruction - Steelwork
  • IFC classificationMaterial
  • UNSPSC nameSteel profiles
  • UNSPSC code30102304
  • Uniclass 2015 CodeSs_40_90_65_85
  • Uniclass 2015 DescriptionPowder coating for steel systems
  • CSI MasterFormat 2014 Code05 12 00
  • CSI MasterFormat 2014 TitleStructural Steel Framing
  • OmniClass Number23-13 35 21 17
  • OmniClass TitleMetal Framed Structural Walls
  • CSI UniFormat II CodeA
  • CSI UniFormat II TitleSUBSTRUCTURE
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit