Publish your products
Slot Drain Systems 8000 Series Slot Drain
Archived

Slot Drain Systems 8000 Series Slot Drain

VERSATILE AND DURABLE SLOT DRAIN SYSTEM

Introducing the 8000 Series Slot Drain®, a versatile and efficient drainage solution. This one-piece system features a contemporary linear design, eliminating grates for easy maintenance. Choose from galvanized steel or stainless steel options, both ensuring durability and corrosion resistance. The drain is constructed with mechanically locking joints and bolt-together flanges, assembly is quick and secure. The drain channels come pre-sloped at 0.5%. For added convenience, pair the system with a catch basin for easy debris removal.

Available for worldwide shipping, the 8000 Series Slot Drain® arrives fully assembled, ready for hassle-free installation and long-lasting, low-maintenance performance.

Specification
  • MATERIALS: T304 Stainless Steel, T316 Stainless Steel, Galvanized Steel

    SLOPE: 0.5% Standard

    SLOT OPENING: ½” (0), 1” (1), 1 ¼” (5)

    SECTION LENGTHS: Full 9’8”, Half 4’10”
    (Custom Lengths available).

    FLOW RATE:
    ½” 11 gpm (per foot of drain)
    1 18 gpm (per foot of drain)
    1 ¼” 27 gpm (per foot of drain)

    LOAD CLASS: DIN EN 1433 - Load Class E
    ASME 112.6.3 - Special Duty

    SKU SD8

    Category Slot Drains Systems

    Tags Forklift Rated, Linear Drains, Maximum Sanitary, NSF Certified

Technical specification
  • Unique ref.8000-series-slot-drain
  • Product familySlot Drain Systems
  • Product groupSlot Drain Systems
  • TypeObject (single object)
  • Date of publishing2024-09-26
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit