Publish your products
Nest Hub Max

Nest Hub Max

Help for your home. All in one display

  • Stream it all. Watch it live
  • Symphony-quality sound
  • Make video calls
  • Your photos, framed in a whole new light
  • Peace of mind with the built‑in Nest Cam
Specification
  • Camera

    • 6.5-megapixel camera with 127-degree wide field of view and auto-framing face match technology
    • Quick gestures
    • Mic + camera switch

    Dimensions & Weight

    • Depth: 3.99 in (101.23 mm)
    • Width: 9.85 in (250.1 mm)
    • Height: 7.19 in (182.55 mm)
    • Power cable: 1.5m
    • Weight: 480 g (16.9 oz)

    Colors

    • Charcoal

    Display

    • 10” HD touchscreen (1280x800)
    • Wide viewing angle 
    • Ambient EQ auto-adjusts color temperature and brightness

    Speakers & Mic

    • Google Assistant built in
    • Stereo speaker system (2x 18mm 10W tweeters, 1x 75mm 30W woofer)
    • Far-field microphones
    • Ultrasound sensing
    • Voice match technology

    Sensors

    • Ambient EQ light sensor

    Connectivity

    • 802.11b/g/n/ac (2.4GHz/5GHz) Wi-Fi
    • Bluetooth® 5.0 support
    • Chromecast built in
    • Thread border router built-in (802.15.4 at 2.4 GHz)

    Power

    • 30W power adapter

    Ports

    • DC Power Jack

    Operating System

    • Android, iOS

    Smart Home Compatibility

    • Matter
    • Works as a hub for Google Home
Technical specification
  • Unique ref.nest-hub-max
  • Product familySmart Home
  • Product groupWiFi
  • TypeObject (single object)
  • Date of publishing2026-04-05
  • Edition number1
  • Height (inches)7.19
  • Width (inches)9.85
  • Depth (inches)3.99
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)1.06
Classification
  • BIMobject CategoryElectronics - Other Electronics
  • IFC classificationObject
  • Uniclass 2015 CodePr_70_75_52
  • Uniclass 2015 DescriptionMesh network products
  • OmniClass Number23-37 13 17 21
  • OmniClass TitleWide Area Network Routers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States