Unique ref.: | A01B_1 |
---|---|
Brand: | Green Furniture Concept |
Product family: | Radius Series |
Product group: | Radius Planter Divider |
Width (mm): | 1000 |
Height (mm): | 875 |
Depth (mm): | 250 |
Date of publishing: | 2018-11-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://greenfc.com/products/radius-planter-divider |
---|---|
Installation instructions: | https://greenfc.com/products/radius-planter-divider |
COBie Product Data Sheet: | |
Product certification: | https://greenfc.com/products/radius-planter-divider |
Technical description: | https://greenfc.com/products/radius-planter-divider |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/greenfurniture/product/a01b_1
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 70 |
BIMobject Category: | Furniture - Other Furniture |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | L8117 |
Uniclass 1.4 Description: | Planters |
Uniclass 2015 Code: | Pr_45_63_63_37 |
Uniclass 2015 Description: | Herb planters |
CSI MasterFormat 2014 Code: | 32 94 33 |
CSI MasterFormat 2014 Title: | Planters |
OmniClass Number: | 23-11 27 13 17 |
OmniClass Title: | Planters |
Name | Value |
---|---|
Depth | 250 mm |
Height | 875 mm |
Length | 1000 mm |
Material | Steel |
Width | 1000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 1000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®