Publish your products
Double Docker® - Two‑Tier Lift‑Assist Bike Parking Rack
Double Docker® - Two‑Tier Lift‑Assist Bike Parking Rack
Double Docker® - Two‑Tier Lift‑Assist Bike Parking Rack

    Double Docker® - Two‑Tier Lift‑Assist Bike Parking Rack

    Maximum density, Increased value! The Double Docker takes high-density parking to the second level and helps you get the most bikes per sq. ft. with our max density layouts. Double Docker layouts are perfect when every inch counts. The Double Docker is an essential rack when it comes to meeting your long-term ordinance requirements. Ground Control System's two-tier parking solution is easy to use and accommodates almost all types of bicycles. Riders only need to raise their bikes a few inches off the ground before the tray helps lift their bike to the second level. The Double Docker was built with Class I long-term parking storage facilities in mind. It is safe, secure, user and bicycle-friendly. Check out our new bike room builder tool and layout a bike room in seconds.

    Product Features

    • Two Tier Lift Assist Bike Parking Racks Double Docker
    • 4 – 6 bikes secured per assembly
    • Double sided options: 8 – 12 bikes secured per assembly
    • Two-tier enables double the density
    • Gas strut load assist
    • Convenient locking loops secure the bicycle frame & tire
    • Movable legs allow for flexible layouts, top shelf can stand alone to create space for other racks or storage
    • Galvanized or Black powder coated finishes available
    • Surface mount – Concrete (anchors sold separately)
    Specification
    • MATERIALS & FEATURES

      • All steel construction, ASI materials, for durability
      • Plastic wheels for smooth travel of slide
      • Urethane bumpers to absorb slide impact
      • Zinc plated hardware
      • Two-tier allows double the density
      • Vertically staggered position prevents handle bar conflicts
      • Gas strut Lift-assist makes loading easy – very little strength required*
      • Grade 5 U-bolts keeps upper row secured
      • Convenient locking loops to lock frame and wheel on bike
      • Movable legs allow retro-fitting over existing horizontal bike parking

      Meets SMFTA requirements, ADA Compliant

      FINISH

      • Hot-Dipped Galvanized (Marine Environment)
      • Black Powder Coat

      CONFIGURATIONS & FOOTPRINT W/BIKES

      • DD04 - 49.5” W 78” L X 102” H, - 4 bikes secured
      • DD06 - 66.0” W 78” L X 102” H, - 6 bikes secured

      MOUNTING OPTIONS

      • Surface Mount - Concrete (Anchors sold separately)

      SPACE USE RECOMMENDATIONS

      • Ceiling height: Minimum 102”
      • Loading zone: Recommended 48”-72”
      • Distance to front wall: 10” to center of beam (2.5” to edge of dock)
      • Distance to side wall: 14.5” to 17” from center of bike
      • When adding other Double Docker™ units in longer rows, maintain 16.5” bike to bike spacing
      • Bike to bike spacing 16.5” OC standard with optional 17” OC spacing available
    Technical specification
    • Unique ref.double-docker-two-tier-lift-assist-bike-parking-racks
    • Product familyBike Parking Systems
    • Product groupTwo‑Tier, Lift‑Assist, High‑Density Rack
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit