Publish your products
Hoop Runner™ In‑Ground - Inverted‑U In‑Ground Bike Rack
Hoop Runner™ In‑Ground - Inverted‑U In‑Ground Bike Rack
Hoop Runner™ In‑Ground - Inverted‑U In‑Ground Bike Rack

    Hoop Runner™ In‑Ground - Inverted‑U In‑Ground Bike Rack

    The Hoop Runner is a simple and economical bike rack. This rack is U-lock compatible and provides 2 points of contact. Racks are installed during the concrete pouring stage. The Hoop Runner surface mounted bike rack is a more cost effective and easier installation. Offered in black powder or galvanized.

    Product Features

    • 2 bike capacity
    • 1.9” High security steel pipe
    • In Ground. We also have a surface mounting option
    Specification
    • MATERIALS & FEATURES

      • HSS 1.9” steel tubing
      • Two 1/2” x 6” anchor rods

      SPACE USE*

      Wall Setbacks:

      • For racks parallel to a wall
        • Minimum: 24”
      • For racks perpendicular to a wall
        • Minimum: 34”
      • Distance between racks
        • Minimum: 24”

      Street Setbacks:

      • For racks parallel to the street
        • Minimum: 24”

      FINISH

      • Galvanized
        • Galvanized to ASTM A123 / A123M - 12
      • Black Powder Coat
        • Final Coat– Polyester based Powder Coating – this offers a hard shell finish to the product to protect the metal substrate from oxidizing. Our finishes withstand harsh conditions with a strong polyester UV-stable coating with superior salt spray protection.

      MOUNTING OPTIONS

      • Below Ground
      • Suggested concrete:
        • 3000 PSI mix min.

      *These are our suggested minimal clearances

    Technical specification
    • Unique ref.hoop-runner-in-ground-inverted-u-in-ground-bike-parking-racks
    • Product familyBike Parking Systems
    • Product groupInverted‑U, In‑Ground Rack
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit