Publish your products
Metal Bike Vault® - Metal High‑Security Bike Locker

Metal Bike Vault® - Metal High‑Security Bike Locker

Metal Bike Vault ®

Go north with this product. While supplies last, we are offering our cool climate Bike Vault series locker in black! Same design as our grey Bike Vault but at a more affordable price.

The Metal Bike Vault ®, is a long-term bicycle storage solution that provides the optimal level of security. Each locker is stackable to increase the number of bikes per space for all bike sizes. Metal Bike Vault’s easy-to-install knockdown design helps meet tight spec deadlines with shorter delivery times, can reduce shipping costs and is less of a hassle to stage or move.

Product Features

  • Cool Climate Bicycle Locker Bike Vault
  • Highest Class 1 long term safety rating
  • High security – 2 point steel locking bar
  • Available as knockdown assembly or fully assembled
  • Steel build
  • Modular
  • Available in 1-bike capacities
  • Available as two tiered/double decker units
  • Low cost per bike compared to fiberglass and all steel panel lockers
  • Black in color and is recommended ONLY in cool climates
Specification
  • Metal Bike Vault® - MBV1

    MATERIALS & FEATURES

    • 1 bicycle secured - long-term parking solution (Class 1)
    • ASTM A36 High Security Steel Walls
    • ASTM A53 Steel Pipe Handle
    • Dual Locking Point Doors
    • Stackable For Increased Parking Density
    • Optional Stainless Trident Security Nut (Upgrade)

    FINISH OPTIONS

    • UV Resistant Metallic Grey Powder Coat

    MOUNTING OPTIONS

    • Surface mount - Concrete (Anchors Sold Separately)

    SPACE USE RECOMMENDATIONS

    • Front of locker to wall setback (door swing clearance)
      • Minimum: 48”
      • Recommended: 60”
    • Parallel to a wall
      • Less than 3” or more than 9”**
    • Distance between lockers
      • Less than 3” or more than 9”**

    Metal Bike Vault® - MBV2

    MATERIALS & FEATURES

    • 2 bicycle secured - long-term parking solution (Class 1)
    • ASTM A36 High Security Steel Walls
    • ASTM A53 Steel Pipe Handle
    • Dual Locking Point Doors
    • Stackable For Increased Parking Density
    • Optional Stainless Trident Security Nut (Upgrade)

    FINISH OPTIONS

    • UV Resistant Metallic Grey Powder Coat

    MOUNTING OPTIONS

    • Surface mount - Concrete (Anchors Sold Separately)

    SPACE USE RECOMMENDATIONS

    • Front of locker to wall setback (door swing clearance)
      • Minimum: 48”
      • Recommended: 60”
    • Parallel to a wall
      • Less than 3” or more than 9”**
    • Distance between lockers
      • Less than 3” or more than 9”**

    **Child safety requirements

Technical specification
  • Unique ref.metal-bike-vault-bicycle-lockers
  • Product familyBike Lockers
  • Product groupMetal, High‑Security, Individual Locker
  • TypeObject (single object)
  • Date of publishing2026-08-03
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit