Publish your products
Skatedock® - Lockable Skateboard & Scooter Docking Rack
Skatedock® - Lockable Skateboard & Scooter Docking Rack
Skatedock® - Lockable Skateboard & Scooter Docking Rack

    Skatedock® - Lockable Skateboard & Scooter Docking Rack

    SkateDock® Skateboard Racks provide an aesthetically pleasing, safe, and manageable theft resistant alternative to skateboard locker storage. We combine our best practices, and location expertise to make your program a success. SkateDocks lead the industry in lockable board and scooter parking solutions. See our resource guides to help you with policy at your school. Innovation drive demand. We are proud to say that it is the best selling Rack for scooters and skateboards in North America

    Product Features

    • #1 selling skateboard and scooter rack in the US
    • Simple and intuitive tower design that serves as a management controlled alternative to skateboard lockers
    • 10-Board capacity
    • Compatible with any size board, including some electric, without interference with docking and locking
    • Black injection molded urethane EdgeGuards™ protect boards from damage
    • Stainless Steel lockable rings compatible with padlocks, u-locks or short cable locks
    • Fully welded tower
    • This product is manufactured and sold under a Licensing Agreement and is protected by U.S. Patent numbers D802962, 6978902, 7318530, and 7789247.
    Specification
    • MATERIALS & FEATURES

      • 10 boards/scooters secured
      • ASTM A36 steel for all structural plate (standard)
      • Black injection molded urethane EdgeGuards™
      • Composite PE top shelf
      • Lockable steel rings

      FINISH OPTIONS

      • Silver Powder Coat - Standard (Marine Environment Rated)

      MOUNTING OPTIONS

      • Surface Mount - Concrete (anchors sold separately)
        Note: Each surface mounted SkateDock® can be turned into a double or triple sided rack when mounted with additional docks.

      SPACE USE RECOMMENDATIONS

      • Back of dock wall setback
        • Minimum 4”
      • Docks running parallel
        • Minimum 36” center to center
        • Recommended 48” center to center
      • Street Setbacks
        • Minimum 30” from curb
        • Recommended 48” from curb
    Technical specification
    • Unique ref.skatedock-lockable-skateboard-and-scooter-racks
    • Product familyMicro‑Mobility Parking Systems
    • Product groupSkateboard, Scooter Docking, Lockable
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit