Publish your products
TERMOIMBOTTE The ultimate solution for upgrading the entire window hole.
TERMOIMBOTTE The ultimate solution for upgrading the entire window hole.
TERMOIMBOTTE The ultimate solution for upgrading the entire window hole.

    TERMOIMBOTTE The ultimate solution for upgrading the entire window hole.

    Window Termoimbotte is a unique, easy-to-install product used to insulate and cover the inside - or imbotte - of a window or doorway.

    They can be supplied in all lengths and depths with a minimum thickness of 8 mm. (On request, they can also be self-extinguishing to fire). 

    On the TERMOIMBOTTE we have obtained the Italian patent for industrial invention for 'MULTISTRATE MANUFACTURE FOR THERMAL INSULATION AND PROCEDURE FOR OBTAINING SUCH MANUFACT'.

    Composed of a fibreglass and marble resin compound coupled with a closed-cell polyurethane foam membrane, which makes it thermally insulating, coated with 0.1/2.00 mm thick neopentyl gelcot, which increases resistance to atmospheric agents.

    The support surface, to the coat, is guaranteed by adequate adhesion, with suitable countersinks, which allow water to drain away externally.

    Termoimbotte is completely waterproof thanks to its fibreglass support, composed of thixotropic polyester resins, mineral fillers, Mat 450 g/m2 glass fibre and isoneopentyl gelcoat.

    For maximum thermal insulation of windows, we recommend the installation of Termoimbotte in combination with TERMOSOGLIA, our fibreglass window cover.

    Specification
    • Acoustic thermal value:

      Density: UNI EN ISO 845 standards U.M. Kg.mc nominal value 45-55, tolerance +/-4 Thickness: 10/20/30 mm

      Thermal conductivity coefficient: 0.022 W/mk (value of polyurethane insulation used)

      for thermal values of the product, please download the data sheet.

      Noise attenuation: ∆Lw = 26 Db

      Thermal resistance of 0.61

      Thermal resistance (UNI 12664:2002) at temperature 10° the test was performed according to the ACCREDI accredited test: the hot plate method with guard ring.

    Technical specification
    • Unique ref.Termoimbotte
    • Product familyVetroresina
    • Product groupTermoimbotte
    • TypeBuilding Material
    • Date of publishing2024-12-11
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit