Publish your products
Automatic Door AS-700  (2 Door Leaves - 2 Glass Panels) (Between Walls)
Grupsa

Automatic Door AS-700 (2 Door Leaves - 2 Glass Panels) (Between Walls)

4.6 out of 5 stars4.6(5 reviews)
The Sliding Doors AS-700 Automatic System are Grupsa's integral solution for accessing its hotels, shopping centers ... Standard openings greater than four meters wide of free passage and up to three meters of free height. Grupsa access door systems satisfy the most demanding needs in terms of energy efficiency, functionality, evacuation, safety and aesthetics, as well as in compliance with the strictest European regulations (EN 16005). They can incorporate a high degree of watertightness and insulation of the outside. From Grupsa Door Systems we offer several models of Automatic Doors with anti-panic systems, which allow the folding in the sense of evacuation not only of the mobile leaves, but also of the fixed leaves, by means of a hidden pivot system. Our models of automatic sliding doors also optionally have the ER operator for escape routes without an anti-panic option, which has a motorized emergency opening battery, which guarantees the maneuvering of the door in the event of a power failure. They also incorporate dual technology detection sensors for activation and security, safety photocells, emergency push buttons and access control. "
Specification
  • Automatic Sliding Door AUTOMATIC SYSTEM type GRUPSA Mod. AS-700 with 2 door leaves and 2 fixed, in Stainless Steel AISI 304 quality.

    _ 200 mm height adjustable cover in Silver Anodized Extruded Aluminum.

    _Left or right side opening according to DIN 107 standard

    _Stainless Steel framed door leaf with upper and lower profiles of dimensions 63 x 60 mm and vertical profiles of dimensions 72 x 64 mm with rounded edges. Sealing profile between leaf and fixed.

    _Glazing with laminated and tempered glass 4 + 4T / 1 transparent with black silkscreen flush to the outer face.

    _Universal floor guide in stainless steel.

    Door Operator AG90 / 200 by Grupsa with microprocessor control unit, installed on an extruded aluminum chassis, approx. 200 mm high.

    Maximum weight for doors 1 leaf x 150Kgs and 2 leaves x 150Kgs (300Kgs).

    _The following activation and security elements are included:

    1 Unit. Emergency battery for automatic door opening in case of power failure or connection to the building's fire-fighting system, on non-locked doors.

    1 pc. Key control panel with 4 functions AUTO-STAY-OPEN-CLOSED.

    2 Units Activation and Safety Sensor RS-150H

    1 Unit Electric Lock CE-12

    Optionally, it can be incorporated:

    Digital Control Panel with TFT display and 5 functions AUTO-EXIT-PARTIAL-OPEN-CLOSED.

Technical specification
  • Unique ref.as_700_2_ep
  • Product familyAutomatic System
  • Product groupAutomatic Doors
  • TypeObject (single object)
  • Date of publishing2021-04-27
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Glazed

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe