Publish your products
AP275-200 Combination Flashing Light and Alarm Horn for Safety Stations

AP275-200 Combination Flashing Light and Alarm Horn for Safety Stations

AP275-200
Combination Flashing Light and Alarm Horn for Safety Stations

Application: Combination flashing light and alarm horn unit for safety stations. Flashing light activates and alarm horn sounds loudly when eyewash or shower is activated. Ideal for use in high traffic, industrial applications and areas with low ambient light.

installation: Unit is designed for use with combination safety stations, and can be mounted on either the vertical pipe of the station or on a wall adjacent to the unit. 120 volt, 0.48 amp electrical supply is required.

visual signal: Weatherproof amber flashing light with shatter-resistant lens.

audible signal: Weatherproof horn delivers distinctive, urgent signal. Volume is preset at 100 db at 10 feet. An adjustment screw on the front of horn allows adjustment of output sound level.

flow switch: 1-1/4" IPS single pole, double throw waterproof flow switch for installation in water supply line to emergency unit. Switch senses flow of water when either the eyewash or shower is activated. Flow switch must be installed with tee fitting in horizontal position, flow switch body in vertical position and at least 6" from closest fitting. Direction of flow is marked on switch body.

mounting: Furnished complete with bracket for mounting on vertical pipe or wall, junction box and 5 foot flexible NEMA 4X cord and receptacle. Electrical connection by others.

quality assurance: Unit is fully assembled, wired and factory tested prior to shipment.

Available Options

  • HV High Voltage. Unit is designed for 208-240VAC at 50/60 Hz.
  • SW Silencing switch for alarm horn.

Additional Model

  • AP275-205 Same as above except with double pole, double throw flow switch for connection to monitoring system. When emergency unit is actuated, light and horn activate and electrical signal is sent to remote monitoring location.
Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberAP275-200
    Product TypeCombination Flashing Light and Alarm Horn System for Safety Stations
    Application ProfileEngineered for placement in high-traffic facilities, low-visibility zones, and vandal-prone spaces (e.g., educational environments). Instantly alerts coworkers when life safety drench fixtures are operating.
    Electrical Input Capacity120V AC, 50/60 Hz single-phase utility connection. Draws 0.48 Amps under full dual-signal operational load.
    Water Flow Switch1-1/4" IPS Single Pole, Double Throw (SPDT) waterproof flow switch featuring a 1-1/4" NPT female inlet. Designed to activate automatically when system demand hits 0.75 GPM (2.8 L/min) and reset when demand drops below 0.60 GPM (2.3 L/min).
    Flow Switch OrientationMust be installed directly in a horizontal water supply pipe run positioned upstream of the emergency safety station. The switch housing body must sit perfectly vertical and maintain at least 6" of linear clearance from the nearest pipe fitting or elbow.
    Visual Beacon SignalWeatherproof, high-visibility amber flashing strobe light sheltered under a high-impact, shatter-resistant protective lens module.
    Audible Horn SignalWeatherproof industrial alarm horn delivering a distinctive, urgent audio pattern. Factory preset output is measured at 100 dB at a distance of 10 feet. Includes an integrated mechanical front adjustment screw to dial volume output between 0 and 100 dB.
    Environmental ProtectionFully enclosed layout carrying a NEMA 4X / Weatherproof rating for rigorous dust, washdown, and outdoor industrial utility.
    Mounting ArchitectureSupplied with an universal modular bracket layout engineered for direct clamping around a vertical safety station support pipe or surface flush-mounting on an adjacent room wall.
    Wiring InfrastructureFurnished entirely pre-assembled, internal terminal-block wired, and factory hydrostatically/electrically system tested. Includes a weatherproof junction box and a 5-foot (1.5 m) flexible NEMA 4X power cord with a standard 3-prong grounded plug.
    Compliance & StandardsDesigned to facilitate total system alignment with OSHA facility standards and ANSI Z358.1 emergency signal advisory targets.
    Included ComponentsCombination beacon/horn unit, dual-use pipe/wall mounting bracket, 1-1/4" inline flow switch, 5 ft pre-wired power cord, mechanical testing inspection tag


    safety shower alarm, eyewash alarm unit, guardian equipment ap275-200, flashing light horn, combination safety alarm, emergency drench alarm, industrial strobe light, audible alarm horn, amber flashing beacon, 120v safety alarm, weatherproof junction box, nemas 4x alarm, inline flow switch, 1-1/4 flow switch, single pole switch, accident alert system, facility response alarm, high traffic safety, low ambient light, vandal resistant safety, audio visual alarm, adjustable decibel horn, emergency plumbing accessory, automated facility signal, remote assistance alarm, safety station monitor, factory wired alarm, horizontal line switch, pipe mount bracket, wall mount safety, industrial safety plumbing, osha compliant alarm, ansi z358.1 accessory, electrical safety control, commercial safety plumbing

Technical specification
  • Unique ref.ap275-200-combination-flashing-light-and-alarm-horn-for-safety-stations
  • Product familyPlumbing
  • Product groupAudio-Visual Alarms & Flowswitches
  • TypeObject (single object)
  • Date of publishing2026-05-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit