Publish your products
G1629, Emergency Shower, Recess Mounted, Stainless Steel Shower Head

G1629, Emergency Shower, Recess Mounted, Stainless Steel Shower Head

G1629
Emergency Shower, Recess Mounted, Stainless Steel Shower Head

Application: Emergency shower for recess mounting in a finished ceiling or soffit. Shower is activated by rigid pull rod.

Shower Head: 10" diameter with 20 GPM flow control and flange for flush mounting in ceiling. Shower head is stainless steel with stainless steel face plate.

Valve: 1" IPS brass stay-open ball valve. Valve is US-made with chrome plated brass ball and PTFE seals. Furnished with stainless steel actuating arm, 43" stainless steel pull rod and stainless steel ceiling guide plate.

Pipe and Fittings: 1" IPS galvanized steel.

Supply: 1" NPT female inlet.

Sign: ANSI-compliant identification sign.

Note: ANSI Z358.1-2014 provides that shower heads be installed no more than 96" above the finished floor. This unit should therefore not be installed in ceilings over 8 feet.

Available Options

  • G6040 Thermostatic mixing valve to blend hot and cold water to deliver tepid water. Valve has flow capacity of 50 gallons (189 liters) per minute at 30 PSI (2.1 bar) pressure drop. Valve can be used to supply emergency shower or combination safety station. Depending on water supply size and pressure, valve can supply multiple units.
  • AP280-230 Electric flashing light and alarm horn unit for recess mounting in finished wall. Light illuminates and horn sounds when shower is activated. Furnished complete with flow switch and mounting hardware.
Specification
  • recessed emergency shower, flush mount shower, ceiling mounted shower, stainless steel shower, guardian equipment g1629, architectural safety shower, concealed safety fixture, laboratory safety equipment, cleanroom drench shower, overhead emergency shower, stay open valve, ceiling flange shower, pharmaceutical safety station, hospital emergency fixture, chemical lab shower, university research safety, rigid pull rod, architectural drench shower, vertical drop shower, industrial safety plumbing, osha compliant shower, ansi z358.1 drench, facility safety equipment, water saving flow control, rugged industrial shower, ceiling line shower, deluge safety station, mechanical room safety, emergency decontamination, full body drench, factory tested safety, flush ceiling flange, standard ceiling shower, commercial safety plumbing, premium safety shower

Technical specification
  • Unique ref.g1629-emergency-shower-recess-mounted-stainless-steel-shower-head
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2026-06-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit