Publish your products
G1691, Emergency Shower, Horizontally Mounted, All-Stainless Steel

G1691, Emergency Shower, Horizontally Mounted, All-Stainless Steel

G1691
Emergency Shower, Horizontally Mounted, All-Stainless Steel

Application: All-stainless steel emergency shower for horizontal mounting. Ideal for use in areas where highly corrosive materials are handled, as well as in laboratory and clean room applications.

Shower Head: 10" diameter stainless steel.

Valve: 1" IPS stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals. Furnished with stainless steel actuating arm and 29” stainless steel pull rod.

Pipe and Fittings: 1" IPS stainless steel.

Supply: 1" NPT female inlet.

Sign: ANSI-compliant identification sign.

AVAILABLE OPTIONS
AP280-100 Electric Light and Alarm Horn. Flashing light and horn serve to summon assistance when shower is activated.
TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014. Refer to Tempering Units section for complete technical and product selection information.
AP250-015Modesty curtain for horizontal shower installation.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1691
    Product TypeHorizontally Mounted Industrial All-Stainless Steel Emergency Drench Shower
    Installation TypeOverhead Horizontal Mount (Typically interfaces with a horizontal water supply line extending out through a finished wall or bulkhead)
    Material ConstructionComplete Stainless Steel Construction; structural piping, union fittings, nipple connections, and actuating hardware are crafted from heavy-gauge Schedule 40 Type 304 Stainless Steel.
    Shower Head Assembly10" (254 mm) Diameter Type 304 Stainless Steel drench shower head equipped with an internal 20 GPM (75.7 L/min) flow control regulator to provide an optimal, uniform deluge pattern.
    Activation Valve1" IPS Type 304 Stainless Steel stay-open ball valve with a Type 316 stainless steel ball and pure PTFE (Teflon®) seals. Mechanically linked to a heavy-duty stainless steel actuating arm.
    Mechanical Operator29" (737 mm) Rigid Stainless Steel Pull Rod. Pulling downward locks the valve into a continuous-flow state; it remains open until the rod is manually pushed upward back into the idle position.
    Hydraulic Flow RegulationSelf-regulating flow control ensures a steady, velocity-controlled flood of water under varying system delivery pressures between 30 and 90 PSI.
    Water Supply Inlet1" NPT Female Top/Rear Horizontal Inlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116, OSHA Compliant
    Quality AssuranceComplete valve housing and shower head manifold assembly are fully hydrostatically pressure tested at the factory before shipping.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, mechanical testing inspection tag


    emergency drench shower, horizontal safety shower, stainless steel shower, wall mounted shower, guardian equipment g1691, corrosive environment shower, cleanroom safety equipment, laboratory safety fixture, industrial drench shower, overhead emergency shower, stay open valve, type 304 stainless, chemical plant safety, refinery safety station, wastewater treatment shower, pharmaceutical cleanroom fixture, high flow shower, rigid pull rod, pull cord activation, industrial safety plumbing, osha compliant shower, ansi z358.1 drench, facility safety equipment, water saving flow, rugged industrial shower, marine washdown safety, commercial safety plumbing, ceiling line shower, horizontal pipe shower, deluge safety station, mechanical room safety, emergency decontamination, full body drench, factory tested safety, premium stainless shower

Technical specification
  • Unique ref.guardian-equipment-008
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • CSI MasterFormat 2014 Code22 45 13
  • CSI MasterFormat 2014 TitleEmergency Showers
  • OmniClass Number23-29 37 15
  • OmniClass TitleEmergency Showers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit