Publish your products
SlimStile EV Turnstile | Gunnebo Entrance Control

SlimStile EV Turnstile | Gunnebo Entrance Control

4.9 out of 5 stars4.9(9 reviews)

Tripod Turnstiles are compact and cost-effective entrance solutions designed for smooth and silent operation, less wear and tear and reduced power consumption, suitable for areas where there is a large flow of people.

SlimStile EV ATT (Alarmed Tripod Turnstile) offers the best security performance by means of a photocell and IR sensor alarming in case of unauthorised passage attempt.

The system can be further enhanced by a sensitive lid and extra photocells with the ITC functionality (Improper Transit Control). The ATT-ITC version avoids passage simulation and improves the overall performance for the detection of unauthorised passage detecting if someone tries to jump over or crawl under the tripod’s arms as well as if someone tries to climb over the cabinet. As option is also available a single person detection feature SPD.

* External installation allowed under canopy.

On receiving a signal from the access control system, or push button, this allows the passage of one person at a time. The status is shown on the LED way mode indicators, in entry and exit side. Passage in both directions is electronically controlled. The SlimStile EV ATT is available in Normally Closed (N/C) configuration to lock the mechanism until a valid authorisation signal is received, or in Normally Open (N/O) configuration to lock the mechanism in the event of attempted unauthorised entry. The N/O configuration also allows reduced power consumption and increases the life of the mechanism and passage throughput speed. In case of emergency, the hub freely rotates for an easier exit. The drop arm option can be chosen which automatically drops the horizontal arm to allow free passage. LED way mode indicators are included as standard. 

Specification
  • Drive

    Hand-operated

    Materials

    Casework: 304 grade grained stainless steel

    Casework lid: 304 grade grained stainless steel

    Tripod hub: Cast aluminium with painted grey finish

    Tripod arms: 38mm diameter 480mm 304 polished

    stainless steel

    Mechanism

    Electro-mechanical head mechanism:

    • Positive locking action for one passage at a time

    • Self-centering mechanism to ensure complete rotation

    into the home position

    • Hyrdraulic damper to ensure smooth operation

    • Anti-backup device to prevent reverse rotation once the

    mechanism has moved 60° from home

    Power Failure / Fire Alarm

    • Either one or both directions can be fail-safe (standard),

    i.e. rotates freely, or fail lock, i.e. locks in the home

    position

    • Fire alarm - emergency input. Input facility available for

    free voltage contact to effect fail-state

    • Mechanism fail state will be the same as power failure

    choice

    • Drop arm option: the horizontal arm drops to create

    passage for evacuation

    Interface

    LL2001Lite microprocessor control logic:

    • One input for opening/locking in each direction

    • Two protected outputs controlling opening/locking

    • Four protected outputs piloting way mode indicators

    • Two protected outputs counting passage in either

    direction

    • Two OV output relays indicating availability of use or

    counting passage in either direction

    • Two open collector NPN outputs to count passage or to

    indicate availability of use in either direction or activate

    the optional drop arm feature

    • Four inputs for ATT & ITC features

    • Serial Port - RS485

    Models

    • ATT

    • ATT - ITC

    Technical Data

    Dimensions See details on next page

    Power Supply 230Vac 50 Hz or 115Vac 60 Hz

    Power Rating

    50VA (stand by 5VA if Normally

    Open)

    Operating Temperature

    -5 to +50 °C (RH 95% not

    condensing)

    IP rating / MCBF / MTTR

    IP 32 / 10M cycles (12M if

    Normally Open) / less than 30

    min

    Flow Rates (approximate figures):

    Insertion Type Reader: 20

    passages per minute

    Swipe Type Reader: 30

    passages per minute

    Proximity Reader: “Hands Free”:

    40 passages per minute


Technical specification
  • Unique ref.slimstile-ev-tripod-turnstile
  • Product familyTurnstiles
  • Product groupTripod Turnstile
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number1
  • Height (mm)950
  • Width (mm)820
Related
  • Material mainStainless steel
  • Designed inUnited Kingdom
  • Manufactured inItaly
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeTE_70_40_70_90
  • Uniclass 2015 DescriptionTripods
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 11
  • OmniClass TitleWaist Height Turnstiles
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Germany
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Gibraltar
Iran
El Salvador
Eritrea
Papua New Guinea
Greece
Iraq
Greenland
Eswatini
Pitcairn Islands
Guernsey
Israel
Grenada
Ethiopia
Samoa
Hungary
Japan
Guadeloupe
Gabon
Solomon Islands
Iceland
Jordan
Guatemala
Ghana
Timor-Leste
Ireland
Kazakhstan
Haiti
Guinea
Tokelau
Isle of Man
Kuwait
Honduras
Guinea-Bissau
Tonga
Italy
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Jersey
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Latvia
Lebanon
Mexico
Liberia
Vanuatu
Liechtenstein
Macau
Montserrat
Libya
Wallis and Futuna
Lithuania
Malaysia
Nicaragua
Madagascar
Luxembourg
Maldives
Panama
Malawi
Malta
Mongolia
Puerto Rico
Mali
Moldova
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Monaco
Nepal
Saint Lucia
Mauritius
Montenegro
North Korea
Saint Pierre and Miquelon
Mayotte
Netherlands
Oman
Saint Vincent and the Grenadines
Morocco
North Macedonia
Pakistan
Saint-Barthélemy
Mozambique
Norway
Palestine
Sint Maarten
Namibia
Poland
Philippines
The Bahamas
Niger
Portugal
Qatar
Trinidad and Tobago
Nigeria
Romania
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
San Marino
Singapore
U.S. Virgin Islands
Reunion
Serbia
South Korea
United States
Rwanda
Slovakia
Sri Lanka
Saint Helena
Slovenia
Syria
São Tomé and Príncipe
Spain
Taiwan
Senegal
Svalbard and Jan Mayen
Tajikistan
Seychelles
Sweden
Thailand
Sierra Leone
Switzerland
Türkiye
Somalia
Ukraine
Turkmenistan
South Africa
United Kingdom
United Arab Emirates
South Sudan
Vatican City
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit