Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/bab857a6-daaf-4412-9209-53e5c3b9ee37
Home
Categories
Sanitary
Wash basins
Small bathroom sink Nordic3 410050 - for bult/bracket mounting 50 cm
Unavailable in United States
Gustavsberg
Follow
Small bathroom sink Nordic3 410050 - for bult/bracket mounting 50 cm
Small bathroom sink in the Nordic³ series with functional design and standard Scandinavian dimensions.
Download
Specification
Specification
•Functional design with standard Scandinavian dimensions •For bolt or bracket mounting.
Technical specification
Technical specification
Unique ref.
410050
Product family
Nordic³
Product group
Washbasin
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Width (mm)
500
Depth (mm)
370
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-sink/small-bathroom-sink/product/41005001/small-bathroom-sink-nordic3-410050-for-boltbracket-mounting-50-cm/
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
https://www.gustavsberg.com/fileadmin/user_upload/pdf_files/pdf_files_EN/DoP-WB001-01-EN_01.pdf
Related
Related
Material main
Porcelain
Designed in
Sweden
Manufactured in
Egypt
Classification
Classification
BIMobject Category
Sanitary - Wash basins
ETIM Code
EC011550
ETIM Name
Washbasin
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download