Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/e47c4aea-9788-48d8-bda8-b92e11d53257
Home
Categories
Sanitary
Taps & Mixers
Shower column Atlantic - 40 c-c with shower column Round
Available in United States
Gustavsberg
Follow
Shower column Atlantic - 40 c-c with shower column Round
Download
Technical specification
Technical specification
Unique ref.
GB41201430
Product family
Nordic
Product group
Shower mixer
Type
Object (single object)
Date of publishing
2023-11-02
Edition number
1
Height (mm)
1265
Width (mm)
285
Depth (mm)
655
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-faucets/shower-set/product/gb41201430/shower-column-atlantic-round-40-c-c-connection-up-and-down-40-c-c-with-shower-column-round
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Documents/Manuals/Atlantic_thermostatic_mixers-1675184211.pdf
Related
Related
Material main
Brass
Material secondary
Zinc
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
ETIM Code
EC011329
ETIM Name
Shower mixing tap
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download