Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/300a07c8-e89c-499c-b659-391d75adb376
Home
Categories
Sanitary
Wash basins
Bathroom sink Nordic3 410055 - for bolt/bracket mounting 55 cm
Unavailable in United States
Gustavsberg
Follow
Bathroom sink Nordic3 410055 - for bolt/bracket mounting 55 cm
Small bathroom sink in the Nordic³ series with functional design and standard Scandinavian dimensions.
Download
Specification
Specification
•Functional design with standard Scandinavian dimensions •For bolt or bracket mounting.
Technical specification
Technical specification
Unique ref.
410055
Product family
Nordic³
Product group
Washbasin
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Width (mm)
550
Depth (mm)
435
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-sink/bathroom-sinks/product/41005501/bathroom-sink-nordic3-410055-for-boltbracket-mounting-55-cm/
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
https://www.gustavsberg.com/fileadmin/user_upload/pdf_files/pdf_files_EN/DoP-WB001-01-EN_01.pdf
Related
Related
Material main
Porcelain
Designed in
Sweden
Manufactured in
Egypt
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download