Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/2ca79a68-402d-4610-8cb9-bb9dac061fcb
Home
Categories
Sanitary
Wash basins
Artic Small washbasin 36cm basin left
Unavailable in United States
Gustavsberg
Follow
Artic Small washbasin 36cm basin left
Washbasin suitable for bolt fixation as a single unit or together with a cabinet
Download
Specification
Specification
Small model suitable for tight spaces
Same colour as Estetic toilets
Made from hygienic, durable and densely sintered sanitary ware
Bolt fixation
Technical specification
Technical specification
Unique ref.
4G369L
Product family
Artic Small
Product group
Washbasin
Type
Object (single object)
Date of publishing
2024-02-19
Edition number
1
Height (mm)
110
Width (mm)
360
Depth (mm)
220
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-sink/small-bathroom-sink/product/4g369l01/washbasin-artic-small-4g36-36-cm-basin-on-left-faucet-hole-on-right-white
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB2021MAN012_-_Artic_small_furniture.pdf
Related
Related
Material main
Ceramics
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
5.5
Classification
Classification
BIMobject Category
Sanitary - Wash basins
ETIM Code
EC011550
ETIM Name
Washbasin
Uniclass 2015 Code
Pr_40_20_87_82
Uniclass 2015 Description
Sink manual water supply sets
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download