Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/2d6dca62-b9d7-44f0-a227-c8fbff45ff3a
Home
Categories
Sanitary
Bath & Spas
Built in bathtub Kombi - 1700X700 - 3411
Unavailable in United States
Gustavsberg
Follow
Built in bathtub Kombi - 1700X700 - 3411
Combi bathtub for built-in installation, designed for bath and shower.
Download
Specification
Specification
•Round head end for back and large shower space at foot end •Made from premium quality titanium alloy steel •Compatible with foot set and overflow system.
Technical specification
Technical specification
Unique ref.
GB2083411
Product family
Built in bath
Product group
Built in bath
Type
Object (single object)
Date of publishing
2017-01-20
Edition number
1
Height (mm)
1700
Width (mm)
700
Depth (mm)
560
Links
Links
Product url
http://www.gustavsberg.com/en/products/bathtubs/built-in-bath/product/GB2083411100/3411-built-in-bath-with-hole-for-overflow-with-overflow-hole/
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Bathtub.instruction.pdf
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
Related
Related
Material main
Steel
Designed in
Sweden
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furniture
ETIM Code
EC011609
ETIM Name
Bath
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
12 44 00
CSI MasterFormat 2014 Title
Bath Furnishings
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 60 cm
Download
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download
Gustavsberg
Vanity unit 100 cm with Washbain
Download
Gustavsberg
Mirror cabinet 100 cm
Download