Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/3339442d-07db-45ea-9a8e-97a41d173659
Home
Categories
Sanitary
Bath & Spas
Bathtub with full panel - 1050 x 650
Unavailable in United States
Gustavsberg
Follow
Bathtub with full panel - 1050 x 650
Made of titanium steel and enamel, an extremely durable combination
Download
Specification
Specification
Bathtub with frame 1050 x 650 x 490 Complete with front panel frame, fitted bottom valve and 32 mm drain pipe Adjustable feet for a robust and stable tub
Technical specification
Technical specification
Unique ref.
GB2110517410
Product family
Hip bath
Product group
Hip bath
Type
Object (single object)
Date of publishing
2019-06-14
Edition number
1
Height (mm)
1050
Width (mm)
650
Depth (mm)
420
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathtubs/sit-bath/product/GB211051741001/sit-bath-1051-1050x650-with-full-bath-panel-white/
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Bathtub%20instruction%20complete.pdf
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
Related
Related
Material main
Steel
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
ETIM Code
EC011609
ETIM Name
Bath
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 60 cm
Download
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download
Gustavsberg
Vanity unit 100 cm with Washbain
Download
Gustavsberg
Mirror cabinet 100 cm
Download