Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/613a42d4-4292-4041-a5a4-deea80150f4d
Home
Categories
Sanitary
Bath & Spas
Bathtub with support frame - 1570x700
Unavailable in United States
Gustavsberg
Follow
Bathtub with support frame - 1570x700
Standard bathtub for replacement/update, exterior enamelled.
Download
Specification
Specification
•Standard bathtub designed for Replacement/update. •Exterior enamel •Premium quality titanium alloy steel •Compatible with support frame
Technical specification
Technical specification
Unique ref.
GB211571
Product family
Bathtub
Product group
Free standing Bathtub
Type
Object (single object)
Date of publishing
2016-08-23
Edition number
1
Height (mm)
1570
Width (mm)
700
Depth (mm)
420
Links
Links
Product url
http://www.gustavsberg.com/en/products/bathtubs/product/GB211571101601/bathtub-with-support-frame-1570x700-with-support-frame-white/
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Bathtub.instruction.pdf
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
Related
Related
Material main
Steel
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
ETIM Code
EC011609
ETIM Name
Bath
CSI MasterFormat 2014 Code
22 41 19
CSI MasterFormat 2014 Title
Residential Bathtubs
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download