Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/2ffc9653-bd23-4049-a8ac-88e630cc8ff0
Home
Categories
Sanitary
Showers
Shower set with drain valve
Unavailable in United States
Gustavsberg
Follow
Shower set with drain valve
Download
Specification
Specification
•Black spriral hose •Drain hose •Adjustable top fixation
Technical specification
Technical specification
Unique ref.
GB41103216
Product family
Duschset
Product group
Shower set
Type
Object (single object)
Date of publishing
2015-08-20
Edition number
1
Height (mm)
870
Links
Links
Product url
http://www.gustavsberg.com/se/proffs/badrum-produkter/blandare.html?tx_mmpdb_pi1[article_number]=0002-UD-YS2-&tx_mmpdb_pi1[via]=10e&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=6feef4090a9af77c3dbcd0e02bcc6423
Instruction video
https://www.youtube.com/watch?v=iJYQ6vfrels
Technical description
http://www.gustavsberg.com/se/konsument/badrum-produkter/blandare.html?tx_mmpdb_pi1%5Barticle_number%5D=0002-UD-YS2-&tx_mmpdb_pi1%5Bvia%5D=10e&tx_mmpdb_pi1%5Baction%5D=show&tx_mmpdb_pi1%5Bcontroller%5D=SolrProduct&cHash=5a1bcc687bcc410af12adb967794f5a4
Related
Related
Material main
Plastic
Material secondary
Brass
Designed in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 60 cm
Download
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download
Gustavsberg
Vanity unit 100 cm with Washbain
Download
Gustavsberg
Mirror cabinet 100 cm
Download