Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/e4a2cb4d-8eaa-4bfa-b5b5-12cb956753b4
Home
Categories
Sanitary
Taps & Mixers
Shower connection downwards, 160 c-c
Unavailable in United States
Gustavsberg
Follow
Shower connection downwards, 160 c-c
Atlantic is raising the bar on the concept of 'standard'. A natural, contemporary and stylistically pure design, backed by authentic Gustavsberg quality.
Download
Technical specification
Technical specification
Unique ref.
GB41201314
Product family
Atlantic
Product group
Shower mixer
Type
Object (single object)
Date of publishing
2025-11-05
Edition number
1
Height (mm)
88
Width (mm)
192
Depth (mm)
137
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-faucets/shower-faucet/product/gb41201314/shower-mixer-atlantic-single-lever-shower-connection-downwards-160-c-c#offcanvasProductRight
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/633734_1.pdf
Related
Related
Material main
Brass
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
ETIM Code
EC011329
ETIM Name
Shower mixing tap
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download