Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/b964e2ee-c05a-400e-ade7-366c0a0f89bd
Home
Categories
Sanitary
Taps & Mixers
150 c-c, Shower column Atlantic Round
Unavailable in United States
Gustavsberg
Follow
150 c-c, Shower column Atlantic Round
Altantic is a smart shower mixer delivered toghether with our outstanding shower column. A popular design, obvious and stylish, with quality and function from Gustavsberg.
Download
Technical specification
Technical specification
Unique ref.
GB41211330
Product family
New Nautic
Product group
Shower mixer
Type
Object (single object)
Date of publishing
2025-11-05
Edition number
1
Height (mm)
1165
Width (mm)
285
Depth (mm)
650
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-faucets/shower-faucet/product/gb412113040/shower-mixer-atlantic-thermostat-shower-connection-down-lead-free-150-c-c
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Documents/Manuals/Atlantic_thermostatic_mixers-1675184211.pdf
Related
Related
Material main
Brass
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
ETIM Code
EC011329
ETIM Name
Shower mixing tap
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 60 cm
Download
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download
Gustavsberg
Vanity unit 100 cm with Washbain
Download
Gustavsberg
Mirror cabinet 100 cm
Download