Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/6c7f796b-6f52-4d2f-bb4e-7d71c487cdf8
Home
Categories
Sanitary
Taps & Mixers
Shower connection upwards, 150 c-c
Unavailable in United States
Gustavsberg
Follow
Shower connection upwards, 150 c-c
A classic single-lever shower mixer that is available in a number of variants and models. Can be functionally adjusted with a elongated lever.
Download
Technical specification
Technical specification
Unique ref.
GB41212024
Product family
New Nautic
Product group
Shower mixer
Type
Object (single object)
Date of publishing
2025-11-05
Edition number
1
Height (mm)
79
Width (mm)
192
Depth (mm)
142
Links
Links
Product url
https://www.gustavsberg.com/en/products/bathroom-faucets/shower-faucet/product/gb41212024/shower-mixer-new-nautic-single-lever-shower-connection-upwards-150-c-c
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/New_Nautic_single-lever_mixers.pdf
Related
Related
Material main
Brass
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
ETIM Code
EC011329
ETIM Name
Shower mixing tap
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Tall cabinet glas door + drawer
Download
Gustavsberg
Mirror cabinet 60 cm
Download
Gustavsberg
Tall cabinet 2 doors
Download
Gustavsberg
Vanity unit 120 cm 4 drawers
Download
Gustavsberg
Vanity unit 100 cm with Washbain
Download
Gustavsberg
Mirror cabinet 100 cm
Download