We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bathroom Vanity unit Artic - 60 cm

Unique ref.: GB714860DHWB
Brand: Gustavsberg
Product family: Artic
Product group: Bathroom furniture
Width (mm): 620
Height (mm): 585
Depth (mm): 480
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Download (9)
All-covering porcelain sink with generous storage area
A water trap with popup-functionality that is easy to clean
Soft closing drawers for a soft and silent closing
Fully extendable drawers for a total overview of all your things
Installation system - easy to mount - easy to adjust
Same colour on cabinet frame, doors and drawers
Space for plumbing behind drawers
Multiple handles available as options
Available in three different styles and colours
Bathroom-graded MDF and/or fiberboard for moist environments

620 x 480 x 585 mm, 2 drawers
With wash basin and water trap


Material main: Wood
Material secondary: Ceramics
Designed in: Sweden
Manufactured in: Finland
Weight Net (Kg): 36.7

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_20_76_94
Uniclass 2015 Description: Vanity units
OmniClass Number: 23-31 25 13
OmniClass Title: Bathroom Cabinets
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Cabinet Type Vanity Unit
Depth 480 mm
Height 585 mm
Sink Material Porcelain
Width 620 mm

BIMobject®