Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/14280818-8ad5-47b3-acc1-69917709a561
Home
Categories
Kitchen
Appliances
HAFELE Built In Dishwasher Florence Smart Mate
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(9 reviews)
HAFELE_Built-In -Dishwasher_Florence-Smart Mate _495.06.530
Download
Specification
Specification
• Control panel zone: Black • Type of control: Electronic touch control • LED dísplay • Wash cycle: 7 Programs - Auto-Heavy (190 min) - Auto-Daily (185 min) - Auto-Glass (130 min) - ECO (205 min) - Whisper (300 min) - Wash & Dry (58 min) - Rapid (30 min) • Wash options: 3 Programs - Turbo speed+ - Extra drying - Dual Wash • 3 Spray levels • Number of racks: 3 • Automatic door opening after finish washing program
Technical specification
Technical specification
Unique ref.
HAFELE_Built-In-Dishwasher_Florence-SmartMate
Product family
Dishwasher
Product group
Built-In
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
815
Width (mm)
598
Depth (mm)
550
Links
Links
Product url
https://app.hafele.co.th/products/495.06.530?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 25
OmniClass Title
Residential Dishwashers
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Commercial Microwave CLASSICO Plus
Download