Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/c1abf2b1-6bc2-4e97-b147-cc4da60d2b08
Home
Categories
Kitchen
Appliances
HAFELE Built In Microwave INFINITE Plus
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Built In Microwave INFINITE Plus
4.2
(5 reviews)
HAFELE_Built-In-Microwave_INFINITE-Plus_495.06.485
Download
Specification
Specification
• Microwave/grill combination, Capacity: 34 litres • Grill function • Electronic LED Display, Slider Touch Control • Drop down door • 5 Power levels • 10 Auto programs • Electronic clock, 30 sec plus • Cavity stainless steel • Kitchen timer • Oven lamp • Defrost by weight or time • Electronic child lock • 1 Glass turntable • 1 Wire rack
Technical specification
Technical specification
Unique ref.
HAFELE_Built-In-Microwave_INFINITE-Plus
Product family
Microwave
Product group
Built-In
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
382
Width (mm)
595
Depth (mm)
492
Links
Links
Product url
https://app.hafele.co.th/products/495.06.485?view=
Related
Related
Material main
Stainless steel
Material secondary
Glass
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Commercial Microwave CLASSICO Plus
Download