Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hc-products/products/89d5717f-32b4-46d6-b7a7-0c31cbc816f1
Home
Categories
Plumbing
Pipes
Fitting Pipe-Total Seal-Hc Products-101-24in
Available in United States
Heating & Cooling Products, Inc.
Follow
Fitting Pipe-Total Seal-Hc Products-101-24in
Total Seal Pipe
Download
Technical specification
Technical specification
Unique ref.
FittingPipe_TotalSeal_HCP_10124
Product family
Pipe Fitting
Product group
Pipe Seal
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
15.24
Width (mm)
59.69
Depth (mm)
15.24
Links
Links
Product url
http://www.hc-products.com/family/101/
Related
Related
Material main
Galvanized steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pipes
IFC classification
Pipe Fitting
Uniclass 2015 Code
Ac_10_40_63
Uniclass 2015 Description
Pipe fitting
OmniClass Number
23-27 43 00
OmniClass Title
Pipe Fittings
Similar products
Watts
Water Hammer Arrestors - 15M2
4.7
(
21
)
Download
Watts
Potable Water Expansion Tanks - PLT
4.8
(
20
)
Download
Watts
Lead Free* Copper Water Hammer Arrestor - LF15M2-DR
5.0
(
6
)
Download
Watts
Plastic Pipe Sleeves - PS Series
Download
Spears Manufacturing
DWV PVC Schedule 40 Pipe - DWV-PD-400
4.1
(
18
)
Download
Haws Corporation
Model 9201EFE AXION® Emergency Tempering Valve
Download