We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Potable Water Expansion Tanks - PLT

Unique ref.: Potable-Water-Expansion-Tanks-PLT
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Water Heater Installation Products
Date of publishing: 2019-04-25
Edition number: 1
Type: Object (single object)
Download (2)

Series PLT Potable Water Expansion Tanks are designed to absorb the increased volume of water created by thermal expansion and to maintain balanced pressure throughout the potable water supply system. Series PLT tanks feature a pre-pressurized steel tank with an expansion membrane that prevents contact of the water with the air in the tank. This prevents loss of air to the water and ensures long and trouble-free life for the system. These tanks may be used with all types of Direct Fired Hot Water Heaters (gas, oil or electric) and hot water storage tanks. IAPMO listed and ANSI/NSF 61 certified. Maximum Pressure: 150psi (10 bar)

Lead Free* Models Available

Size(s):
3/4 to 1 in. (20 to 25mm)


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pipes
IFC classification: Tank
Uniclass 1.4 Code: L2191
Uniclass 1.4 Description: Tanks
Uniclass 2.0 Code: SS-30-40-87
Uniclass 2.0 Description: Tanking Systems
Uniclass 2015 Code: Pr_60_50_96_84
Uniclass 2015 Description: Stainless steel tanks
NBS Reference Code: 55-15-75
NBS Reference Description: Water Storage Tank Systems
CSI MasterFormat 2014 Code: 22 12 23.13
CSI MasterFormat 2014 Title: Facility Steel, Indoor Potable-Water Storage Pressure Tanks
OmniClass Number: 23-31 29 13
OmniClass Title: Hot Water Tank Heaters
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Material Steel
Pressure Rating 20 psi — 80 psi

All BIM objects are real products from real manufacturers confirmed and approved