Publish your products
Water Hammer Arrestors - 15M2
Watts

Water Hammer Arrestors - 15M2

4.7 out of 5 stars4.7(21 reviews)
Series 15M2 Water Hammer Arrestors are used in commercial and industrial applications to control water pressure shock and prevent water hammer conditions. It consists of a copper body, EPDM seals and O-rings, polypropylene piston, and NPT hex brass adapter end connections for easy installation. Series 15M2 is factory air charged and is not rechargeable. The sealed chamber prevents the loss of air to the water and ensures long and trouble-free life. It can be installed in new or existing plumbing systems in concealed locations with a standard pipe tee in any angle. Series 15M2 is ideal for commercial dishwashers, clothes washers, and quick-closing faucets. ASSE and ANSI approved, PDI certified, and IAPMO listed. Maximum Working Pressure: 150psi (10.6 bar).
Specification
  • Body Material: Copper
    Connection Size: 1/2", 3/4", 1"
    Connection Type: Threaded
    Industry Standards: Listed by IAPMO, ASSE 1010 approved, ANSI A112.26.1M approved, PDI WH201 approved and certified.
    Working Pressure: 150psi (10.6 bar)
    Maximum Working Temperature: 33°F to 180°F (0.5°C to 82°C)Keywords: electronic controller, high capacity softener, iron reduction, sediment filtration, whole house water softener system, 0.5 gpm, 0.5 gpm aerator, 0.5 gpm laminar flow, 1.5 gpm, 105, 115, 205, 2piece ball valve, 6 inch lever handle, ada compliant, advance thermal actuator, aerator, ag, air gap, asse 1070, assembly, backflow, ball valve, brushed nickel, bypass, check, checkvalve, chrome, deck plate, detector, dispenser, double, doublecheck, faucet, fbv, filter system dispenser, filtration faucet, gooseneck spout, hydroguard temptap, kit, laminar flow, lead free, lead free ball valve, lead free ball valve with tee handle, lead free faucet, lead free valve, lf, non ag, non air gap, oil rubbed bronze, preventer, repair, reverse osmosis faucet, ro faucet, self contained cartridge, stainless steel, strainer, tempered water, temptap, thermostatic faucet, valve, vandal resistant, vandal resistant aerator, vlv, watts
Technical specification
  • Unique ref.7137
  • Product familyWater Safety & Flow Control
  • Product groupWater Hammer Arrestors
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit