Unique ref.: | heroal_W_77 |
---|---|
Brand: | heroal |
Product family: | Window systems |
Product group: | heroal highly insulated 3-chamber profile system |
Width (mm): | 1400 |
Height (mm): | 2800 |
Depth (mm): | 77 |
Date of publishing: | 2019-01-21 |
Edition number: | 2 |
Type: | Object (single object) |
A window system to meet present and future needs
An intelligent combination of geometry and material enables the new heroal W 77 window system to achieve a Uf value of 0.95W/m²K (view width: 120 mm) at passive-house level, with an installation depth of just 77 mm. With this development, heroal has designed the thermally separated aluminium window in such a way that it not only meets present demands stated by the 2016 German Energy Savings Regulation (Energieeinsparverordnung, EnEV) over the long term, but also fulfils future requirements for “nearly zero-energy buildings”.
The most significant system feature of the heroal W 77 window system is its low installation depth of 77 mm coupled with unique energy values. This means less material, energy and resources, resulting in a perfect balance between profitability and economy.
Standard window fittings can be used, making it possible to “update” fitting components over the long term. As a result, architects and planners are offered a window system with a great number of variances, maximum quality and superior product reliability, enabling them to design architecture that fulfils investor requirements and preferences.
System dimensions and system properties
» Installation depths: frame 77 mm, casement 89 mm
» View widths: frames 50 – 250 mm, cross bars 74 – 254 mm, casement 33 – 67 mm
» Max. thickness of infill panel/glass: frame 54 mm, casement66 mm
» Max. casement weight: 300 kg
» Max. casement leaf height: 2,800 mm
» Highly heat-insulated 3-chamber aluminium compound system
» Heat insulation: Uf [120] = 0.95 W/m²K
» U-value adjustment due to modular insulation zone construction
» Air permeability: 4
» Tightness against driving rain: 9A
» Wind load resistance: C5/B5
» Soundproofing classes: 1-5
» Burglary resistance:
- Window elements: RC 3
- in combination with the heroal safe RC 3 roller shutter system: RC 4
» System security using exposed (heroal WF 100) and concealed (heroal WF 100 i) heroal aluminium sliding bar fittings
Product url: | https://www.heroal.de/en/fabricators/products/window-systems/heroal-W-77-H... |
---|---|
Installation instructions: | https://communicator.heroal.de/svc/download/document/2016031842657149 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://communicator.heroal.de/svc/download/document/2017081057902995 |
Instruction video: | https://youtu.be/7i_0s9gTuNs |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/heroal/product/heroal_w_77
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Windows - Opening Hinge |
---|---|
IFC classification: | Window |
UNSPSC name: | Windows |
UNSPSC code: | 301716 |
Uniclass 1.4 Code: | JL10 |
Uniclass 1.4 Description: | Windows |
Uniclass 2.0 Code: | SS-25-30-95 |
Uniclass 2.0 Description: | Window Systems |
Uniclass 2015 Code: | Ss_25_30_95 |
Uniclass 2015 Description: | Window systems |
NBS Reference Code: | 25-30-95 |
NBS Reference Description: | Window Systems |
CSI MasterFormat 2014 Code: | 08 50 00 |
CSI MasterFormat 2014 Title: | Windows |
OmniClass Number: | 23-17 13 00 |
OmniClass Title: | Windows |
CSI UniFormat II Code: | B2020 |
CSI UniFormat II Title: | Exterior Windows |
Name | Value |
---|---|
Depth | 77 mm |
Frame Material | Aluminium |
Height | 2800 mm |
Thermal Break | J |
Width | 1400 mm |
BIMobject®