Publish your products
EGL ENCLOSED & GASKETED INDUSTRIAL

EGL ENCLOSED & GASKETED INDUSTRIAL

FEATURES

  • NEMA 4X, IP66, IP67, and NSF/ANSI Standard 2­–Splash Zone certified
  • Precisely formed lens provides maximum efficiency/reduced glare
  • Seamless closed-cell gasket, poured and formed in place
  • Hose-down tested at 1500 PSI at 1.4 GPM to withstand water penetration
  • Liquid-tight power entry
  • Standard stainless steel latches protect the fixture from corrosion in harsh environments
  • Tamper-resistant latches available
  • Low ambient option for extreme cold environments such as walk-in freezers and refrigerated spaces
  • High-performance up to 158 lm/W
  • DLC Compliant
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specification
    • Enclosure

      Outer housing consists of 5VA (f1) fiberglass, rated for flame and weather resistance.

      Internal Housing

      .050″ aluminum.

      Latching

      Stainless steel latches. Injection-molded polycarbonate latches available (not recommended for use in harsh environments, such as a car wash).

      Reflector

      95% reflective highly specular aluminum.

      Reflective Surfaces

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All internal parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Shielding

      Frosted, impact-resistant acrylic.

      Electrical

      High-quality mid-power LED board. L70 >72,000 hours. -20ºC to 40ºC maximum ambient operating temperature. -40ºC minimum operating temperature with LA40 option. 50/60 Hz constant current driver.

      Power Supply

      Fixture has holes in each end suitable for 1/2″ electrical trade size liquid-tight connectors. Power supply must be with flexible liquid-tight conduit or cord rated for wet location use.

      Mounting

      Surface or suspended using four stainless steel mounting straps and two flexible ceiling mount brackets included.

      Listings

      • cETLus conforms to UL STD 1598 and UL STD 8750. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for wet locations when specified with watertight hub, STOW or SOOW cord, or mini-male receptacle option.
      • NSF/ANSI Standard 2–Splash Zone certified, IP65, IP66, and IP67 certified, and rated for NEMA 4X.
      • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
      • Pressure wash rated to 1500 PSI.
      • RoHS compliant.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.egl-enclosedgasketed-industrial
    • Product familyIndoor Luminaires
    • Product groupVandal Resistant
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States