The Granite, Sparkle, Quartz, Sand & Pearl collections offer a huge selection of textures and colours. Natural, elegant and perfect in combination.
Colours: Grey Sand (G002), White Quartz (G004), Platinum Granite (G007), Black Sand (G009), Black Pearl (G010), Black Granite (G031), Arctic Granite (G034), Sea Oat Quartz (G038), Beach Sand (G048), Tapioca Pearl (G050), Allspice Quartz (G063), Mocha Granite (G074), Peanut Butter (G100), Crystal Beige (G101), Pebble Pearl (G107), Lunar Sand (G108), Windy Hill (G181), Cotton Field (G180) & Highland (G183).
Thickness: 6, 9 or 12mm depending on colours (20mm available on special request).
Cotton Field, Windy Hill and Highland have been certified by the Scientific Certification Systems (SCS) for stated recycled content.
HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials.
LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded.
Visit himacs.eu for more information.
Region availability
| Europe |
|---|
Austria |
Belgium |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Finland |
France |
Germany |
Greece |
Hungary |
Ireland |
Italy |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Monaco |
Netherlands |
Norway |
Poland |
Portugal |
Romania |
Serbia |
Slovakia |
Spain |
Sweden |
Switzerland |
Ukraine |
United Kingdom |