From elegant to extravagant, classic to ultra-contemporary, the Solid range offers it all.
Colours: Alpine White (S028), Diamond White (S034), Arctic White (S006), Ivory White (S029), Satin White (S001), Cream (S009), Nougat Cream (S201), Almond (S002), Babylon Beige (S102), Concrete Grey (S103), Marta Grey (S108), Light Green (S212), Banana (S026), Orange (S027), Fiery Red (S025), Steel Grey (S109), Grey (S005), Midnight Grey (S117), Sky Blue (S203), Deep Indigo (S115), Dark Night (S111), Coffee Brown (S100), Black (S022), Suede (S121).
Thickness: 4, 6, 9, 12 and 20 mm depending on colours.
HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials.
LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded.
Visit himacs.eu for more information.
Region availability
| Europe |
|---|
Austria |
Belgium |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Finland |
France |
Germany |
Greece |
Hungary |
Ireland |
Italy |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Monaco |
Netherlands |
Norway |
Poland |
Portugal |
Romania |
Serbia |
Slovakia |
Spain |
Sweden |
Switzerland |
Ukraine |
United Kingdom |