Publish your products
HIMACS Sheets – Volcanics collection
HIMACS Sheets – Volcanics collection
    HIMACS

    HIMACS Sheets – Volcanics collection

    The Volcanic range is full of depth and mysticism, akin to a precious natural stone but with all of the advantages of “Natural Acrylic Stone™“. Colours: Gemini (VW001), Tambora (VE001), Santa Ana (VA001), Frosty (VA022), Maui (VG021), Cima (VB002). Thickness : 12mm (20mm on special request). Three colours from the Volcanics range (Santa Ana, Tambora and Gemini), have been certified by the Scientific Certification Systems (SCS) for stated recycled content. HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials. LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded. Visit himacs.eu for more information.
    Technical specification
    • Unique ref.HI-VO-01
    • Product familyPanels
    • Product groupSolid surface
    • TypeObject (single object)
    • Date of publishing2016-02-11
    • Edition number7
    • Height (mm)3680
    • Width (mm)760
    • Depth (mm)12
    Related
    • Material mainSolid surface
    • Material secondaryNatural Acrylic Stone
    • Designed inSouth Korea
    • Manufactured inSouth Korea
    • Weight Net (Kg)56.12
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationFurnishing Element
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom