We are using cookies to provide our services

By using our services you agree to our use of cookies

HI-MACS® Sheets – Concrete collection

Unique ref.: HI-CO-01
Brand: HI-MACS®
Product family: Panels
Product group: Solid surface
Date of publishing: 2018-02-06
Edition number: 2
Type: Object (single object)
Download (6)
The Concrete Collection : Warm-tones concrete-like finishes are now available in the solid surface material, providing
completely new opportunities for architects and designers.

Colours: Urban Concrete (G554), Steel Concrete (G555), Chic Concrete (M551), Shadow Concrete (M552), Ebony Concrete(M553).
Thickness : 6, 9, 12mm depending on colours. (20 mm on special request available for Urban & Steel Concrete)

HI-MACS® is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials.

LG Hausys’ HI-MACS® uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HI-MACS® is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded.

Visit himacs.eu for more information.


Material main: Solid surface
Material secondary: Natural Acrylic Stone
Designed in: South Korea
Manufactured in: South Korea

BIMobject Category: Kitchen - Counter tops
IFC classification: Furnishing Element
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: L8313
Uniclass 1.4 Description: Kitchen worktops
Uniclass 2.0 Code: PR-35-12-18
Uniclass 2.0 Description: Counter Tops
NBS Reference Code: 35-12-18
NBS Reference Description: Counter Tops
This product is available in:
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Malta
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Counter tops

Name Value
Countertop Material Solid Surface
Depth 2490 mm — 3680 mm
Height 6 mm — 20 mm
Unit Material Natural Acrylic Stone
Width 760 mm — 760 mm

All BIM objects are real products from real manufacturers confirmed and approved