Publish your products
HIMACS Sheets – Terrazzo collection
HIMACS Sheets – Terrazzo collection
HIMACS Sheets – Terrazzo collection
HIMACS Sheets – Terrazzo collection
HIMACS Sheets – Terrazzo collection
HIMACS Sheets – Terrazzo collection
HIMACS Sheets – Terrazzo collection
HIMACS Sheets – Terrazzo collection
    HIMACS

    HIMACS Sheets – Terrazzo collection

    The graphic design, renowned for its speckled, dotted, asymmet asymmetrical, imperfect random pattern contrast has evolved over the years to become the abstract illustrative print we know and love today. Terrazzo goes with just about anything and the HIMACS Terrazzo colours demonstrate this beautifully.

    Colors: Terrazzo Classico (Q001), Terrazzo Grigio (Q002)

    Thickness:12mm

    HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials.

    LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded.

    Visit himacs.eu for more information.

    Technical specification
    • Unique ref.HI-TE-01
    • Product familyPanels
    • Product groupSolid surface
    • TypeObject (single object)
    • Date of publishing2020-09-02
    • Edition number1
    • Height (mm)3680
    • Width (mm)760
    • Depth (mm)12
    Related
    • Material mainSolid surface
    • Material secondaryNatural Acrylic Stone
    • Designed inUnited States
    • Manufactured inSouth Korea
    • Weight Net (Kg)56.12
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationFurnishing Element

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit