Publish your products
DD HG-V rolling grille
Hörmann
Archived

DD HG-V rolling grille

4.3 out of 5 stars4.3(8 reviews)
Hörmann rolling grille DD HG-V Heavy aluminium mesh construction With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-RR-0.4 Performance characteristics: CE marking according to EN 13241-1 Unfinished structural opening (width x height): 1750-36740 x 1000-8000 mm Application areas: Shopping centres, shop fitting, shop entrances, night doors, large doors, underground garages, collective garages, external rolling shutter
Specification
  • Door curtain: Curtain made of heavy aluminium mesh. Connected via reinforced honeycomb connections (stainless steel), with pull-out protection. Bottom edge made of double-skinned, deflection-resistant aluminium extrusion profiles with EPDM bottom seal. Surface: Bright-rolled aluminium (uncoated). Door guide: Aluminium extrusions with side guide with guide channel, side guide slider profile and brush seal. Sheet steel panel galvanized, barrel made of galvanized stiffener with deflection limit of I/500 acc. to DIN 2458. Door operation: Direct drive operator, 3-phase current 400 V, 50 Hz, IP 65. Integral catch safety device, SMA, AWG, temperature range from –20 to +40°C. Press-and-hold control 24 V, IP 65, CEE plug. Plug-in type operator and connection cables. Optionally further model variants (operators/controls) on request. Fitting: Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door. Application areas: Shopping centres, shop fitting, shop entrances, night doors, large doors, underground garages, collective garages, external rolling shutter
Technical specification
  • Unique ref.1823
  • Product familyShop doors
  • Product groupWithout break-in resistance equipment
  • Date of publishing2021-01-09
  • Edition number1
  • Height (mm)8000
  • Width (mm)36740
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Shutters
  • IFC classificationDoor
  • UNSPSC nameGrilles
  • UNSPSC code39111808
  • Uniclass 2015 CodePr_30_59_84_72
  • Uniclass 2015 DescriptionRoller grilles
  • CSI MasterFormat 2014 Code08 33 26
  • CSI MasterFormat 2014 TitleOverhead Coiling Grilles
  • OmniClass Number23-17 11 25 15
  • OmniClass TitleRolling Grilles
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit