Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
holmris/products/233e2ec6-b6b8-47f2-9ddf-49bc614f7477
Home
Categories
Furniture
Office Desks & Tables
H4 Desk
Available in United States
Holmris
Follow
H4 Desk
Desktop dimensions: 180 x 80 cm. Desktop surfaces: Linoleum, laminate and black stained oak. Frame in black. Cable tray included. Height adjustment 70 - 120 cm. Design: HO Design Team
Download
Technical specification
Technical specification
Unique ref.
HO_H4_DE
Product family
Workstations
Product group
Desk
Type
Object (single object)
Date of publishing
2014-10-06
Edition number
2
Width (mm)
1800
Depth (mm)
800
Links
Links
Product url
http://www.holmris.com/en/products/workstations/h4-desk
Related
Related
Material main
ABS
Material secondary
ABS
Designed in
Denmark
Manufactured in
Denmark
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
IFC classification
Furniture
UNSPSC name
Office Equipment and Accessories and Supplies
UNSPSC code
44
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
Interior Concepts
Desk Admin L-Shape IC011485P2
4.8
(
20
)
Download
COR Sitzmöbel
Floater Desk
4.7
(
9
)
Download
S-LINE
Strict Line reception desk
2.1
(
7
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download