Publish your products
Fri 1800x1200
Horreds

Fri 1800x1200

Design: Bror Boije The furniture serie Fri is designed for creative interior design with an emphasis on mobility and flexibility. The Fri serie offers a great variety of combination possibilities for you to put your personal stamp in the workplace. Plan. Combine. Drop the thought free. You can choose from more than 1,000 forms on your desktop, different edge profiles, different woods, different kinds of legs and equal kinds of storage. Create your location. Create free. Choose between birch, beech, oak, walnut and white laminate to your desktop. Legs in silver, white or chrome. The furniture serie Fri is awarded the title of "Excellent Swedish Design" for its innovative form. Fri is also marked the Nordic Ecolabel Svanen.
Technical specification
  • Unique ref.2093
  • Product familyArbetsbord
  • Product groupFri
  • TypeObject (single object)
  • Date of publishing2012-03-19
  • Edition number1
  • Height (mm)720
  • Width (mm)1800
  • Depth (mm)1200
Related
  • Material mainWood
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit