Publish your products
Tertial door
Tertial door
Tertial door
Tertial door
Tertial door
Tertial door
Tertial door
Tertial door
    Archived

    Tertial door

    4.5 out of 5 stars4.5(11 reviews)
    Our latest designed glass door is a perfect match for your office environment. This refined door with a minimalist aluminium framework is mounted on pivots and provides a top of the art contemporary design.
    Specification
    • Std dimensions
      Thickness 41mm
      Height 2034mm
      Width 832-932mm

      Hanging method
      Pivots

      Option(s)
      Swing : Single - Double
      With or without european lock

      Acoustic
      29 - 35 dB Rw
      28 - 34 dB RA

      Filling
      6mm glazing sandwiched in the framework

    Technical specification
    • Unique ref.TERTIAL
    • Product familyPortes
    • Product groupPorte aluminium
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)1030
    • Depth (mm)41
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit