Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/54df7ed1-6a39-4319-a817-72086c3177ce
Home
Categories
Walls
Finishes
Aluminium mesh shiny bronze MTAL24
Unavailable in United States
HUBLER
Follow
Aluminium mesh shiny bronze MTAL24
Discover in our collection Metal, the aluminum mesh shiny bronze.
Download
Specification
Specification
Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 13/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-alu-maille-brillant-bronze-de451-100
Product family
Métal
Product group
Métal et Magnétique
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
2440
Width (mm)
1220
Depth (mm)
5.5
Links
Links
Product url
https://www.hubler.fr/product/alu-maille-brillant-bronze-de451/100
Product certification
https://www.hubler.fr/app/uploads/2025/01/COV-Metal-dHubler.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Aluminium
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
Vintage light concrete sheet FB223
Download
HUBLER
Legnomass colored green LCGR5-244183
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Walnut selvar 71
Download
HUBLER
wave-shaped sculpted concrete panel PBV8
Download
HUBLER
wave-shaped sculpted concrete panel PBV3
Download