Publish your products
Oak grain and false quarter Standard quality Draven N109L
Oak grain and false quarter Standard quality Draven N109L
Oak grain and false quarter Standard quality Draven N109L
Oak grain and false quarter Standard quality Draven N109L
Oak grain and false quarter Standard quality Draven N109L
    HUBLER

    Oak grain and false quarter Standard quality Draven N109L

    In our Bois Bruts collection, you'll find oak grain and false quarter in standard quality with a wood underlay (Bilegno). This wood species is also available with a non-woven underlay (Legnoflex) and a kraft underlay (Legnostrat), and is also available with a brushed effect.
    Specification
    • Type of wood : Natural wood, Wood species : oak, Underlay : Bilegno - Wood, Dimensions : 305x125cm, Depth : 11/10mm
    Technical specification
    • Unique ref.panneau-deco-chene-fil-et-faux-quartier-qualite-standard-n109l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit