Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/d232b976-2469-44fc-9608-e148d45b0d20
Home
Categories
Walls
Finishes
Hubler - Decorative panel - Isolmass - 4212-242098
Available in United States
HUBLER
Follow
Hubler - Decorative panel - Isolmass - 4212-242098
Discover the Isolmass panel in our technical panels collection.
Download
Specification
Specification
Available undercoats : black veil, Dimensions and ordering data : 242x980cm - Isolmass-4212-242098, Thickness : 42
Technical specification
Technical specification
Unique ref.
panneau-deco-isolmass-4212-242098
Product family
Panneaux acoustiques prêts à l'emploi
Product group
Solutions acoustiques
Type
Object (single object)
Date of publishing
2026-03-18
Edition number
1
Height (mm)
9800
Width (mm)
2420
Depth (mm)
42
Links
Links
Product url
https://www.hubler.fr/en/product/isolmass-4212-242098/
Classification
Classification
BIMobject Category
Walls - Finishes
Similar products
HUBLER
Hubler - Decorative panel - Legnomass colored red - LCR5-244183
Download
HUBLER
Hubler - Acoustic decorative panel - MDF panel 3-29 Draven oak - 09
Download
HUBLER
Hubler - Decorative panel - Wood-effect concrete sheet - FB122
Download
HUBLER
Hubler - Decorative panel - wave-shaped sculpted concrete panel - PBV8
Download
HUBLER
Hubler - Decorative panel - wave-shaped sculpted concrete panel - PBV2
Download
HUBLER
Hubler - Decorative panel - smooth anthracite concrete sheet - FB121
Download