Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubler/products/5786984a-ca63-4202-998d-0ad52f333f2f
Home
Categories
Walls
Finishes
Cherry US dosse Sovel N513L varnished
Unavailable in United States
HUBLER
Follow
Cherry US dosse Sovel N513L varnished
Discover US birch in our Bois Finis collection.
Download
Specification
Specification
Type of wood : Natural wood, Wood species : cherry wood, Underlay : Bilegno - Wood, Dimensions : 305x125cm, Depth : 11/10mm
Technical specification
Technical specification
Unique ref.
panneau-deco-merisier-us-dosse-n513l
Product family
Bois Finis
Product group
Placages bois
Type
Object (single object)
Date of publishing
2025-03-14
Edition number
1
Height (mm)
3050
Width (mm)
1250
Depth (mm)
1.1
Links
Links
Product url
https://www.hubler.fr/product/merisier-us-dosse-n513l
Product certification
https://www.hubler.fr/img/cms/Bois%20finis%20-%20Certificat-FR.pdf
Technical description
https://www.hubler.fr/fiches-techniques/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Walls - Finishes
Region availability
Europe
France
Similar products
HUBLER
Vintage light concrete sheet FB223
Download
HUBLER
Legnomass colored green LCGR5-244183
Download
HUBLER
Isolstream-184-250120
Download
HUBLER
Walnut selvar 71
Download
HUBLER
wave-shaped sculpted concrete panel PBV8
Download
HUBLER
wave-shaped sculpted concrete panel PBV3
Download