Publish your products
Hubler - Decorative panel - Milled Mix Reconstituted Wild Ebony - SMILME44
Hubler - Decorative panel - Milled Mix Reconstituted Wild Ebony - SMILME44
Hubler - Decorative panel - Milled Mix Reconstituted Wild Ebony - SMILME44
    HUBLER

    Hubler - Decorative panel - Milled Mix Reconstituted Wild Ebony - SMILME44

    In our Sculptés Bois collection, discover the milled mix model in reconstituted wild ebony. Also available in coordinated smooth leaf.
    Specification
    • Wood type : Ebony, Type of wood : Reconstituted, Available undercoats : Legnoflex - Non-woven fabric, Dimensions and ordering data : 300x120cm - SMILME44P1M, 313x122cm - SMILME44FS, Thickness : 21mm - Panel, 6.2mm - Foil, Gouge height : 5mm, Finish : Gross, Counterbalancing : N100L, Bendable : 15cm - Leaf, Edgeband : yes, Atmosphere : Graphics, Color : Dark brown
    Technical specification
    • Unique ref.panneau-deco-milled-mix-ebene-sauvage-reconstitue-smilme44
    • Product familySculptés Bois
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3130
    • Width (mm)1220
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France