Publish your products
Hubler - Decorative panel - Walnut US Olwen - R8101ECL
Hubler - Decorative panel - Walnut US Olwen - R8101ECL
Hubler - Decorative panel - Walnut US Olwen - R8101ECL
    HUBLER

    Hubler - Decorative panel - Walnut US Olwen - R8101ECL

    In our Bois Finis collection, discover US walnut with a waxed grain effect. Also available in Medium panels. For more information on dimensions, please contact your local sales representative.
    Specification
    • Wood type : Walnut, Type of wood : Reconstituted, Available undercoats : Kraft (Legnostrat); Panels (MDF), Thickness : 10/10mm, Finish : Waxed-effect varnish, Atmosphere : Ethnic, Color : Medium brown
    Technical specification
    • Unique ref.panneau-deco-noyer-us-de-fil-effet-cire-reconstitue-r8101ecl
    • Product familyBois Finis
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France