Publish your products
Hubler - Decorative panel - Pin dosse Noroa - N252L
Hubler - Decorative panel - Pin dosse Noroa - N252L
Hubler - Decorative panel - Pin dosse Noroa - N252L
    HUBLER

    Hubler - Decorative panel - Pin dosse Noroa - N252L

    In our Bois Bruts collection, you’ll find pine dosse. A mountain wood trend on wood underlay (Bilegno). This wood species is also available as a non-woven underlay (Legnoflex). Also in panels (Chipboard, Medium, Lath, Okoumé plywood, Poplar). For more information on dimensions, please contact your local sales representative.
    Specification
    • Wood type : Pine, Type of wood : Natural, Available undercoats : Wood (Bilegno); Non-woven fabric (Legnoflex); Panels (Chipboard, Medium, Lath, Okoumé plywood, Poplar), Thickness : 11/10mm, Finish : Gross, Atmosphere : Scandinavian, Color : Beige-cream
    Technical specification
    • Unique ref.panneau-deco-pin-dosse-n252l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France